??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 18,0-KB-2
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 18,0-KB-2
VERF
Availability
Available
BC
Order code
BAM00F6
TC
Product identifier
BES 18,0-KB-2
PX
Product view
42817_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.015 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp, Use = for sensors Ø18 mm, For M18 sensors, Material = PA 6, Dimension = 45 x 22 x 40 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.